B2E12SV Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B2E12SV
Silver Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810292044
UPC 12 Digit
7818102920444
Dimensions
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Thickness - Pad
0.25 in
Certifications And Compliance
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
Logistics
Minimum Pack Quantity
25
Resources and downloads
Specifications
B2E12SV Specification Sheet
Catalogs
Full Line BURNDY Catalog