HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2F21TNCG1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2F21TNCG1

Tin Plated Ferrules.

Product details

General

Catalog Number

B2F21TNCG1

Connector Type

Braid

Insulation

Y

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810427224

Dimensions

Dimension - L Length Overall mm

533 mm

Dimension - Length Overall inch

21.00 in

Length

21 in

Electrical Ratings

Rating - Indoor Amperage

600

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1