HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B3G13CG2 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3G13CG2

Flexible Copper Braid.

Product details

General

Catalog Number

B3G13CG2

Connector Type

Braid

Material

Copper

UPC

621945109872

UPC 12 Digit

6219451098722

Dimensions

Length

13 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1