HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B4G122N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4G122N

Flexible Copper Braid.

Product details

General

Catalog Number

B4G122N

Connector Type

Braid

Material

Copper

UPC

621945142862

UPC 12 Digit

6219451428622

Dimensions

Length

12 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1