BB024L19D50G4W Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB024L19D50G4W
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810061220
UPC 12 Digit
7818100612200
Dimensions
Length
19.5 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BB024L19D50G4W Specification Sheet
Catalogs
Full Line BURNDY Catalog