Burndy_SKU_Braid
Burndy_SKU_Braid

BB048L6G1TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB048L6G1TN

Tin Plated Ferrules.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810206652
UPC 12 Digit
7818102066522

Dimensions

Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6.00 in
Length
6 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads