BB053L6000NK, Flexible Copper Braid, Nickel Plated
Request a Quote
Brand:
Burndy
Catalog ID:
BB053L6000NK
Flexible Copper Braid, Nickel Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810199985
UPC 12 Digit
7818101999855
Dimensions
Length
6000 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BB053L6000NK Specification Sheet
Catalogs
Full Line BURNDY Catalog