BB077NKL36 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB077NKL36
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810206768
UPC 12 Digit
7818102067688
Dimensions
Length
36 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog