BB100L12T34 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB100L12T34
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
621945460829
UPC 12 Digit
6219454608299
Dimensions
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12 in
Length
12 in
Electrical Ratings
Amperage Rating
290 A
Certifications And Compliance
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
50
Minimum Pack Quantity
25
Pallet Quantity
4500
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BB100L12T34 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50068181