HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BF24N Flexible Cu Braid Jumper, 24" L, Amp Rating: 360(Indoor), 430(Outdoor)

Brand:

Burndy

Catalog ID:

BF24N

Flexible Cu Braid Jumper, 24" L, Amp Rating: 360(Indoor),430(Outdoor).

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Features: Flexible Copper Braid Jumpers Designed To Take Up Linear Expansion And Contraction, Compensate For Misalignment And Absorb Vibratory Movement Of Electrical Equipment And Devices, Made Of Flat Extra Flexible, Tinned, Pure Copper Braid, With Unplated, Seamless, Pure Copper Ferrules Formed Into A Rectangular Shape On Each End, Last Two Numbers In Catalog Number Indicate Total Length Of Braid In Inches, Number Of Braids (ferrule): 1, Dimension T: 0.25 IN, Dimension N: 0.62 IN, Width: 1.19 IN, Length: 24 IN, Dimension D: 3 IN, Dimension K: 0.56 IN

Product details

General

Application

For Outdoor And Indoor Use

Catalog Number

BF24N

Connector Type

Braid

EU RoHS Indicator

Yes

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Sub Brand

BRAID JUMPER

Type

B, Flexible

UPC

781810005170

UPC 12 Digit

7818100051700

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.19 in

Length

24 in

Electrical Ratings

Rating - Indoor Amperage

360 A

Rating - Outdoor Amperage

430 A

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads