HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

CB23G32D21G2TN Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CB23G32D21G2TN

Tin Plated Ferrules.

Product details

General

Catalog Number

CB23G32D21G2TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

6

Plated

Y

UPC

781810264508

UPC 12 Digit

7818102645088

Dimensions

Dimension - L Length Overall mm

818 mm

Dimension - Length Overall inch

32.21 in

Length

21 in

Electrical Ratings

Rating - Indoor Amperage

1500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1