CC3Y4/0L29G3TN Covered Rope Lay Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CC3Y4/0L29G3TN
Prop 65 Notice
Covered Rope Lay Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Rope lay
Material
Copper
UPC
621945436701
UPC 12 Digit
6219454367011
Dimensions
Dimension - L Length Overall mm
737 mm
Dimension - Length Overall inch
29.00 in
Length
29 in
Weight
8.369 lb
Electrical Ratings
Amperage Rating
1000 A
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
175
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
CC3Y4/0L29G3TN Specification Sheet
BURNDY_CC3Y40L29G3TN_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50054474