Burndy_SKU_Braid
Burndy_SKU_Braid

CYL10D50G1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

CYL10D50G1

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
N
UPC
781810206348
UPC 12 Digit
7818102063488

Dimensions

Dimension - L Length Overall mm
267 mm
Dimension - Length Overall inch
10.50 in
Length
10.5 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads