HUBBELL
Image of GDE5101 Automatic Guy Wire Deadend, 5/16" 7 Strand
* Representative image
Image of GDE5101 Automatic Guy Wire Deadend, 5/16" 7 Strand

Automatic Guy Wire Deadend, 5/16" 7 Strand

Brand:

FARGO

Catalog ID:

GDE5101

Automatic Guy Wire Deadend, 5/16" 7 Strand, HS, Common, Siemens-Martin, Utilities and Bell System Strand

Fargo GDE5100 Series Automatic deadends are designed for use on High Strength, Common, Siemens-Martin, Utilities and Bell System Strand.

Product details

General

Bail Option

Standard

Catalog Number

GDE5101

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Jaw

HS Plated Steel

Material - Shell

High Strength Aluminum Alloy

Material - Yoke

Aluminum Alloy

Product Category

Guy Wire

Type

Automatic

UPC

096359363453

Dimensions

Assembly Rating (Ultimate)

8000 lb

Length

9.25 in

Nominal Guy Wire Size

5/16" 7 Strand

Thickness - Pad

0 in

Weight

0.523 lb

Width

1.5 in

Conductor Related

Conductor Diameter - Maximum

0.335

Conductor Diameter - Minimum

0.31

Conductor Diameter Range

0.31 - 0.335

Logistics

Pallet Quantity

2400