HUBBELL
HPS_ID_400013660_PRODIMAGE
HPS_ID_400013660_PRODIMAGE

CABLE A SUSPENSION BOLT, 5/8in x 24in

Brand:

Chance

Catalog ID:

400314274

Square head A-cable suspension bolt for attaching suspension clamps to poles in communications cable applications. Includes 2 assembled square nuts, 6" thread length and cone point.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with Telcordia GR-3174-CORE specification

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359071280

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

24 in

Length - Threaded Area

6 in

Weight

2.04 lb

Certifications And Compliance

CAO Specification Number

6645

Logistics

Pallet Quantity

1000

Resources and downloads

Specifications

Sales Drawings