HUBBELL
Image of CMW12 SPRING WASHER, HEAVY-DUTY DOUBLE-COIL, 1/2in SIZE
* Representative image
Image of CMW12 SPRING WASHER, HEAVY-DUTY DOUBLE-COIL, 1/2in SIZE

SPRING WASHER, HEAVY-DUTY DOUBLE-COIL, 1/2in SIZE

Brand:

Chance

Catalog ID:

CMW12

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Heavy-Duty, double-coil spring washer with 0.53" diameter hole for 1/2" diameter bolt
  • Stock material is 0.156" x 0.243"
  • Mechaniclly galvanized per ASTM B695 with yellow chromate finish

Product details

General

Catalog Number

CMW12

Coating

Mechanically Galvanized

Material

Steel

Size

0.156 in x 0.243 in

Type

Lockwasher

UPC

096359453031

Dimensions

Bolt Size

1/2 in

Dimension - Hole Size inch

17/32 in

Distance From Pole

N/A

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

ASME B18.21.3

Logistics

Carton Quantity

500

Pallet Quantity

32000

Resources and downloads

Specifications