HUBBELL
Image of C2050188 SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 3/8in SIZE
* Representative image
Image of C2050188 SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 3/8in SIZE

SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 3/8in SIZE

Brand:

Chance

Catalog ID:

C2050188

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Double-coil spring washer with 7/16" diameter hole for 3/8" diameter bolt
  • Stock material is 3/32" x 9/64"
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

C2050188

Coating

Galvanized, ASTM A-153

Material

Steel

Size

3/32 in x 9/64 in

Type

Lockwasher

UPC

096359013518

Dimensions

Bolt Size

3/8 in

Dimension - Hole Size inch

7/16 in

Dimensions

0.750 in x 0.625 in x 0.625 in

Distance From Pole

N/A

Height

0.625 in

Length

0.75 in

Weight

0.01 lb

Width

0.625 in

Logistics

Pallet Quantity

45000

Resources and downloads