HUBBELL
Image of 4037 WASHER, LOCK, SNGL COIL, 3/4in
* Representative image
Image of 4037 WASHER, LOCK, SNGL COIL, 3/4in

WASHER, LOCK, SNGL COIL, 3/4in

Brand:

Chance

Catalog ID:

4037

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 13/16" diameter hole for 3/4" diameter bolt
  • Stock material is 0.188" x 0.234"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

4037

Coating

Galvanized, ASTM A-153

Material

Steel

Size

0.188 in x 0.234 in

Type

Lockwasher

UPC

096359071891

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Distance From Pole

N/A

Weight

0.04 lb

Logistics

Pallet Quantity

48000

Resources and downloads

Specifications