WASHER, ROUND, 15/16in HOLE, 4in DIA.

Brand:

Chance

Catalog ID:

GWR4

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round flat cast washer, 4" diameter x 1/2" thick at boss
  • 15/16" diameter hole for 7/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Ductile Iron, ASTM A-536
Size
4 in
UPC
096359038061

Dimensions

Bolt Size
7/8 in
Dimension - Hole Size inch
15/16 in
Distance From Pole
N/A
Thickness_Fraction
1/2 in
Weight
0.92 lb

Logistics

Pallet Quantity
2400

Resources and downloads