STRAP for 4in CONDUIT with TWO 9/16in HOLES

Brand:

Chance

Catalog ID:

CST4

Aluminum Conduit Bracket Strap, bolts not included.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Strap material is 3/32" x 1-1/4" aluminum

Product details

General

EU RoHS Indicator
No
Material
6061-T6 Aluminum
UPC
096359355090

Dimensions

Distance From Pole
N/A
Weight
0.29 lb

Logistics

Carton Quantity
25
Pallet Quantity
800

Resources and downloads

Specifications