HUBBELL
Image of C2050230 ROLLED DIAMOND POINT STAPLE, 2-1/2in LENGTH x 1-1/16in ID x 3/16in WIRE DIA. w/COPPER COATED FINISH
Image of C2050230 ROLLED DIAMOND POINT STAPLE, 2-1/2in LENGTH x 1-1/16in ID x 3/16in WIRE DIA. w/COPPER COATED FINISH

ROLLED DIAMOND POINT STAPLE, 2-1/2in LENGTH x 1-1/16in ID x 3/16in WIRE DIA. w/COPPER COATED FINISH

Brand:

Chance

Catalog ID:

C2050230

Diamond Point Staple, copper coated, 2-1/2" long x 1-1/16" inside width x .188" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

Product details

General

Catalog Number

C2050230

Coating

Copper Coated

EU RoHS Indicator

No

Material

Steel Wire

Type

Staples

UPC

096359013754

Dimensions

Dimensions

2.500 in x 1.500 in x 0.183 in

Distance From Pole

N/A

Height

0.183 in

Length

2.5 in

Weight

0.04 lb

Width

1.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

100

Pallet Quantity

20000

Resources and downloads

Specifications

Sales Drawings