HUBBELL
HPS_ID_T2050433_ALT1_PRODIMAGE
HPS_ID_T2050433_ALT1_PRODIMAGE
HPS_ID_T2050433_ALT2_PRODIMAGE

BOLT & PLATE ASSEMBLY for DETACHABLE POLE STEP PS6236

Brand:

Chance

Catalog ID:

T2050433

Step removal deters unauthorized pole climbing and makes a clean appearance. Used with PS6236 step and Rivnut insert (not supplied) for metal poles installation. Refer to instructions for proper installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Includes bolt and plate components
  • Hole at end of step used to secure to lineman's belt
  • Bolt is stainless steel
  • Plate is galvanized per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Style

Metal Pole

Type

Steel Pole

UPC

096359239918

Dimensions

Distance From Pole

N/A

Weight

0.43 lb

Logistics

Pallet Quantity

4800