HUBBELL
HPS_ID_TC1_PRODIMAGE
HPS_ID_TC1_PRODIMAGE

THIMBLE CLEVIS, 20,000lbs RATED

Brand:

Chance

Catalog ID:

TC1

Thimble clevis used in deadend applications to attach loop type deadends to tongue or eye type fittings.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Ductile iron clevis
  • 5/8" dia. clevis pin
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

TC1

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Style

Cast

Type

Thimble

UPC

096359054238

Dimensions

Dimensions

5.000 in x 3.000 in x 2.000 in

Height

2 in

Length

5 in

Weight

1.68 lb

Width

3 in

Logistics

Pallet Quantity

1875

Resources and downloads

Specifications

Sales Drawings