HUBBELL
SKU-821-541D100
SKU-821-541D100

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

821-541D100

ICS SmartSeries Handset/Speaker Single-party Station - 24VDC - UL Class I, Div. 2 - 8-ohm speaker output with Smart Volume - SmartSeries features - Orange finish, 6' PVC handset cord

Product details

General

Catalog Number

821-541D100

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads