HUBBELL
SKU-825-125D2A0
SKU-825-125D2A0

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

825-125D2A0

ICS Outdoor Handset/Speaker Multi-party Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with VLC - Gray finish, 15' Hytrel handset cord, PCBA tropicalization

Product details

General

Catalog Number

825-125D2A0

Color

Gray

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2