text.skipToContent text.skipToNavigation

723-901

by GAI-Tronics 

Catalog ID: 723-901

SmartSeries Remote Subset Amplifier: Listed for Division 2 Areas, 24 Pin Connector, 12 Watt Speaker Amplifier

$1,674.00 USD

$1,674.00 USD

Product Details

General

Color Gray
Material Steel
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series SmartSeries
Signal Type Analog
Type Remote Subset Amplifier
Weather Rating Indoor

Dimensions

Cubic Capacity 205.715328 cu.in
Depth 3.12
Height 8.12 in
Weight 7 lb
Width 8.12 in

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certification UL
Hazardous Rating(s) UL Div 2

Resources/Downloads