HUBBELL
WBP_NSC5EGY01_PRODIMAGE
WBP_NSC5EGY01_PRODIMAGE

Patch Cord, NETSELECT, Category 5E, Slim, Gray, 3 Foot

Brand:

Bryant

Catalog ID:

NSC5EGY03

Patch Cord, NETSELECT, Category 5E, Slim, Gray,3 Foot

Standard Product

Product details

General

Application

Category 5e

Catalog Number

NSC5EGY03

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505782

Dimensions

Length

3 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

200

Resources and downloads