HUBBELL
WBP_NSC5EW01_PRODIMAGE
WBP_NSC5EW01_PRODIMAGE

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 3' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSC5EW03

Copper Solutions, Patch Cord,NETSELECT, Cat5E, Slim Style, White, 3' Length

Standard Product

Product details

General

Application

Category 5e

Catalog Number

NSC5EW03

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505874

Dimensions

Length

3 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

200

Resources and downloads