HUBBELL
WBP_NSC5EBK01_PRODIMAGE
WBP_NSC5EBK01_PRODIMAGE

Patch Cord, NETSELECT, Category 5E, Slim, Black, 15 Foot

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSC5EBK15

Patch Cord, NETSELECT, Category 5E, Slim, Black,15 Foot

Standard Product

Product details

General

Application

Category 5e

Catalog Number

NSC5EBK15

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778506000

Dimensions

Length

15 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

60