HUBBELL
WBP_HC5EGY01_PRODIMAGE
WBP_HC5EGY01_PRODIMAGE
Discontinued

Patch Cord, Speed Gain, Cat5E, Slim, Gray, 10'

Brand:

Hubbell Premise Wiring

Catalog ID:

HC5EGY05

Patch Cord, Speed Gain, Cat 5e, Slim, 10'.

  • Verified Category 5E Component Exceeds TIA Limits
  • Plug Optimized For High Density Switch Ports
  • Gigabit Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Produit standard

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC5EGY05

Color

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Temperature Rating

Par TIA

Type

UPC

662620234953

Dimensions

Length

5 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Resources and downloads

Specifications