HUBBELL
WBP_NSC6GY01_PRODIMAGE
WBP_NSC6GY01_PRODIMAGE

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Gray, 10' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSC6GY10

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Gray, 10' Length

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6GY10

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Cat 6

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505096

Dimensions

Length

10 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

80

Resources and downloads