HUBBELL
WBP_HC6GN01_PRODIMAGE
WBP_HC6GN01_PRODIMAGE

Patch Cord, Speed Gain, Cat6, Slim, Green, 5'

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6GN05

Patch Cord, Speed Gain, Cat6, Slim, Green, 5'

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6GN05

Color

Green

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 24AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Flame-Retardant PVC-CM Rated
  • OD - 0.224 in.
  • Plug Body - Plycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

Standard

UPC

662620232195

Dimensions

Length

5 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logistics

Carton Quantity

55

Pallet Quantity

2640