HUBBELL
WBP_HC6Y01_PRODIMAGE
WBP_HC6Y01_PRODIMAGE

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Yellow

Brand:

Bryant

Catalog ID:

HC6Y25

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Yellow

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6Y25

Color

Yellow

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620233857

Dimensions

Length

25 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logistics

Carton Quantity

12

Resources and downloads

Specifications