HUBBELL
WBP_HC6AP01_PRODIMAGE
WBP_HC6AP01_PRODIMAGE

Copper Solutions, Patch Cords, Cat6, Shielded, Purple, 10' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PS6P10

Copper Solutions, Patch Cords, Cat6,Shielded, Purple, 10' Length

Shielded

Product details

General

Application

Data Transmission

Attenuation

.1dB

Boot Type

Strain Relief

Catalog Number

PS6P10

Color

Purple

Plug Type

RJ45

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

Cat6, PS6

UPC

662620604893

Dimensions

Length

10 ft

Outside Diameter

0.218 in

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Conductor Stranding

Solid

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Resources and downloads