HUBBELL
WBP_HCL6GY01_PRODIMAGE
WBP_HCL6GY01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Gray, 10 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6GY10

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Gray, 10 Foot

Low OD, C6, Slim

Product details

General

Application

Data Transmission

Catalog Number

HCL6GY10

Color

Gray

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620610313

Dimensions

Length

10 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

50