text.skipToContent text.skipToNavigation

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Blue, 20' Length

By Hubbell Premise Wiring 

Catalog ID: PC6AB20

By Hubbell Premise Wiring
Catalog ID:  PC6AB20
Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Blue, 20' Length
  • 10GbE Application Assurance
  • Maximum Bandwidth Beyond 625MHz
  • Component Compliant ANEXT Performance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Attenuation .1dB
Boot Type PVC
Color Black
EU RoHS Indicator Yes
Item Type NEXTSPEED Ascent Shielded Category 6A Patch Cords
Material - Insulation