HUBBELL
WBP_HC6ABK01_PRODIMAGE
WBP_HC6ABK01_PRODIMAGE

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 50' Length, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6ABK50

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 50' Length, Black

Standard Product

Product details

General

Application

Category 6A

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6ABK50

Color

Black

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Ascent Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620229300

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Resources and downloads