HUBBELL
WBP_HC6AR01_PRODIMAGE
WBP_HC6AR01_PRODIMAGE

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 75' Length, Red

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6AR75

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 75' Length, Red

Standard Product

Product details

General

Application

Category 6A

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6AR75

Color

Red

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Ascent Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620230962

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Resources and downloads

Specifications

Sales Drawings