Brand:
Hubbell Premise Wiring
Catalog ID:
HC6AY07
Standard Product
Attenuation
Boot Type
Catalog Number
Color
EU RoHS Indicator
Item Type
Material - Insulation
Material - Jacket
OEM Brand Name
Performance
Plug Type
Specifications
Temperature Rating
Type
UPC
Length
Outside Diameter
Voltage Rating
Conductor Stranding
Conductor Type
Number of Conductors
Wire Size
Industry Standard(s)