HUBBELL
WBP_DFPCLCLCF1MVI_PRODIMAGE
WBP_DFPCLCLCF1MVI_PRODIMAGE
WBP_DFPCLCLCF1MVI_App-1_PRODIMAGE
WBP_DFPCLCLCF1MVI_App-2_PRODIMAGE

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 2 Meter, Violet

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCLCLCF21MVI

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 2 Meter, Violet

  • Bend insensitive fiber

Plenum Rated

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCF21MVI

Color

Violet

Connector Type

21M

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620362113

Dimensions

Length (Meters)

21 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads