HUBBELL
WBP_DFPCCSLCF1MM_PRODIMAGE
WBP_DFPCCSLCF1MM_PRODIMAGE

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OM3/OM4, 1 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFPCCSLCF2MM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OM3/OM4, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Easy Access Pull Tab for Quick Disconnect

Product details

General

Application

High Density Fiber

Catalog Number

DFPCCSLCF2MM

Color

Aqua

Connector Type

CS to LC

UPC

662620343976

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OM3 / OM4

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Logistics

Carton Quantity

50

Resources and downloads