WBP_DFPCLCLCE1MM_PRODIMAGE
* Representative image
WBP_DFPCLCLCE1MM_PRODIMAGE

Fiber Optic Patch Cord, Riser Rated, MultiMode Duplex, LC-LC, OM4, 30 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHRCLCLCF30MM

Fiber Optic Patch Cord, Riser Rated, MultiMode Duplex, LC-LC, OM4, 30 Meter

  • Bend insensitive fiber

Product details

General

Application
Fiber Data Cross Connect
Color
Aqua
Connector Type
LC-LC
Construction Material - Main
Riser PVC
Sub Brand
FIBERHUBB
UPC
662620361963

Dimensions

Length (Meters)
1 m

Conductor Related

Fiber Type
OM4
Mode
multimode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25

Resources and downloads