HUBBELL
WBP_DFPCLCLCS1SM_PRODIMAGE
* Representative image
WBP_DFPCLCLCS1SM_PRODIMAGE

Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-SCA, OS2, 8 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHRCLCSCAS8SM

Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-SCA, OS2, 8 Meter

Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCSCAS8SM

Color

Yellow

Connector Type

LCA-SCA

Construction Material - Main

Riser PVC

Sub Brand

FIBERHUBB

UPC

662620362472

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads

Specifications