HUBBELL
WBP_DFPCSCASCAS1SM_PRODIMAGE
WBP_DFPCSCASCAS1SM_PRODIMAGE

Fiber Optic Patch Cords, Plenum Rated, SingleMode Duplex, SCA-SCA, 2 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCSCASCAS2SM

Fiber Optic Patch Cords, Plenum Rated, SingleMode Duplex, SCA-SCA, 2 Meter Length

Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCSCASCAS2SM

Color

Yellow

Connector Type

SCA-SCA

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361352

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads