HUBBELL
WBP_SFRCLCASCAS1SM_PRODIMAGE
WBP_SFRCLCASCAS1SM_PRODIMAGE
Discontinued

Fiber Optic, Patch Cords, Riser, SingleMode, LC-SC, 5 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCLCSCS5SM

Fiber Optic, Patch Cords, Riser, SingleMode, LC-SC, 5 Meter Length.

Product details

General

Catalog Number

SFRCLCSCS5SM

Color

Connector Type

LC/UPC to SC/UPC

UPC

662620613949

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Resources and downloads