text.skipToContent text.skipToNavigation

HDPCMUMUS1

by Hubbell Premise Wiring 

Catalog ID: HDPCMUMUS1

Fiber Optic, Patch Cords, Plenum, Single ModeDuplex, MU-MU, 1 Meter Length

Product Details

General

Color Blue
Connector Type MU to MU
UPC 662620551470

Dimensions

Length (Meters) 1 m

Resources/Downloads