text.skipToContent text.skipToNavigation

MSFPLC50G3M1

by Hubbell Premise Wiring 

Catalog ID: MSFPLC50G3M1

Fiber Optic Patch Cord, Plenum Rated, OM3, Duplex, MSFP-LC, 1 Meter Length

Product Details

General

Color Aqua
Connector Type MSFP to LC
UPC 662620312934

Dimensions

Length (Meters) 1 m

Conductor Related

Mode OM3, MM

Logistics

Carton Quantity 50

Resources/Downloads