HUBBELL
WBP_DFPCLCLCE1MM_PRODIMAGE
WBP_DFPCLCLCE1MM_PRODIMAGE

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 1 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCLCLCE1MM

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 1 Meter Length

  • Bend insensitive fiber

Plenum Rated

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCE1MM

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620360904

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM3

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads