HUBBELL
WBP_FCSC900KSM12_PRODIMAGE
WBP_FCSC900KSM12_PRODIMAGE
Discontinued

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 6-Fiber Strands, OM2 Fiber, 3 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

FPBKLTR6SC2M

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 6-Fiber Strands, OM2 Fiber, 3 Meter.

Standard Product

Product details

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FPBKLTR6SC2M

Color

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

SC-SM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

SC-MM, 6F, 250LT, OM2

Temperature Rating

TIA 568-C.3

UPC

662620308777

Dimensions

Display Size

50 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

50 Micron

Wire Type

Multimode

Logistics

Carton Quantity

50

Resources and downloads