text.skipToContent text.skipToNavigation

FPBLKTR6SC2M

by Hubbell Premise Wiring 

Catalog ID: FPBLKTR6SC2M

Product Details

General

Connector Type SC

Dimensions

Length (Meters) 3 m

Conductor Related

Fiber Type Riser
Mode OM2
Number Of Fibers 6